Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

Key Features & Specifications

Signal Creation

  • FREE custom I/Q waveform download utility
  • Supports six file formats: MATLAB "MAT File 5", ASCII, Keysight 16-bit and 14-bit, and more

Hardware Platform Control and Additive Impairments

  • Compatible instruments: ESG, PSG, and MXG signal generators as well as PXB baseband generator and EXT wireless communications test set
  • Control frequency, amplitude, ALC, and more
  • I/Q impairments and adjustments

Automation and Communication Interface

  • Automate test with COM object, .net API, and SCPI command set
  • API HELP system
  • LAN and GPIB

Other Features

  • PC-based graphical user-interface

Description

Replacement Product: Signal Studio IQ Waveform Download Toolkit

Download custom waveform files at no charge

Signal Studio toolkit is a free software utility for Keysight vector signal generators and arbitrary waveform generators. This software simplifies the download and play back of your custom I/Q waveforms created in common development environments such as such as MATLAB and C++. The software features an easy-to-use graphical interface to control the entire waveform download and playback process, including automatic translation of your I/Q waveforms to the proper file format for the target baseband generator.

Signal Studio Toolkit supports multiple platforms

  • The MXG vector signal generators offer excellent modulation accuracy (EVM) and the industry-best adjacent-channel power ratio (ACPR) performance and switching speeds, making it ideal for the characterization and evaluation of components like power amplifiers.
  • The ESG vector signal generators provide lower phase noise, excellent level accuracy, and digital I/Q inputs and outputs making it better suited for early receiver test.
  • The PSG vector signal generators provide excellent phase noise, digital I/Q inputs, and high frequency coverage
  • The PXB baseband generator and channel emulator offers multi-channel phase coherent signals
  • The EXT Wireless communications test set with arbitrary waveform generator can quickly generate synchronization waveforms for manufacturing test