Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

FSI-60105 Fully Buffered DIMM Interposer Analysis Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Features

  • Provides an electrically and mechanically non-intrusive connection for protocol decode
  • 4.8 Gb/s transmit and receive channels running between the memory controller and the AMB
  • For more details please contact your local Keysight Technologies, Inc. sales representative

Description

This product is available from FuturePlus Systems Corp. as model FS2343 

This product works with Keysight logic analyzers and can be ordered directly from FuturePlus Systems, a strategic Keysight Channel Partner. This product is no longer sold through Keysight Technologies.

FuturePlus Systems offers bus analysis probes for memory, graphics, PCI, PCI-X, PCI Express, USB, , Serial Rapid IO, and other standard buses.

The Keysight FS2343 interposer analysis probe for FB-DIMM (fully buffered DIMM), when combined with the Keysight 16900 Series logic analyzers, enables protocol decode of the 4.8 Gb/s transmit and receive channels running from the memory controller to the advanced memory buffer (AMB).

Contact Information: FuturePlus Corporation, 6455 North Union Blvd. Suite 202, Colorado Springs, CO 80918-5844. Phone (719)278-3540 Fax (719)278-9586

Company URL: www.futureplus.com