Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8267D-601 Internal Baseband Generator, 8 MSa Memory

Product Status: Discontinued | Currently Supported
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Built-in single/multicarrier custom modulation, two-tone, and multitone signal creation
  • Continuous data streams with variable symbol rates
  • Flexible arbitrary waveform sequencing
  • 80 MHz RF modulation bandwidth
  • 16-bit, hardware oversampling DACs running at 400 MHz for I and Q symbols
  • Variable sample rate up to 100 MHz
  • 8 MSa waveform playback memory
  • 1 MSa standard standard waveform storage - extendable up to 1 GSa non-volatile waveform storage with Option 005.

Description

Advanced Baseband Signal Generation

Option 601 integrates an advanced dual-mode internal baseband generator with a state-of-the-art vector signal generator to facilitate complex I/Q modulation at microwave frequencies. The high performance baseband generator combines arbitrary waveform generation (ARB mode) with sophisticated real-time I/Q symbol generation (Real-Time mode) to provide a complete baseband solution.

Arbitrary Waveform Playback and Real-Time I/Q Generation

ARB mode provides the utmost flexibility for pre-calculated I/Q waveform playback within the baseband generator's 8 MSa memory limits. Real-time mode employs a real-time I/Q symbol builder to generate a broad range of digital modulation formats with continuous data streams for BER measurements and eliminates the memory constraints and lengthy waveform calculations commonly associated with traditional arbitrary waveform generation.

Bidirectional Digital Bus

The PSG's internal baseband generator is equipped with a digital bus to enable digital I/Q inputs and outputs when used with the N5102A digital signal interface module. Now, mixed-signal testing, at baseband, RF, and microwave frequencies, is easily accomplished with a single integrated instrument.

Typical Applications

The internal baseband generator is recommended for component and receiver test applications requiring calibrated digitally modulated test signals at baseband, IF, and microwave frequencies up to 20 GHz. Common applications include proprietary waveform generation, broadband communications signal generation, multitone and multicarrier generation, and complex radar test pattern generation.

This option cannot be added as a product upgrade – only available at time of purchase.