Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Lesotho

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Eight-slot mainframe, choice of 21-plug-in modules 34980A Multifunction Switch/Measure Unit Summary
  • Built-in DMM with 6½ digits (22 bits) of resolution
  • Scan rates of up to 1000 channels/second
  • Standard LAN, USB, and GPIB connectivity to PC, LXI compliant
  • Easy remote access with built-in Web interface
  • Priced up to 40% less than comparable module solutions in VXI or PXI
  • Up to 560 2-wire mux or 4096 matrix cross-points in one mainframe
  • Free BenchLink Data Logger software for easy data collection and analysis

Description

The Keysight 34980A is a flexible, reliable switching and data acquisition platform with more than 20 modules to help you customize your test system. Available at a price that is up to 40% less than comparable modular solutions in VXI or PXI.


Related Industries & Technologies