Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

83491A Electrical clock recovery module

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

Electrical clock recovery with 3.5 mm (m) connectors

  • Data rates: 0.155/0.622/1.060/1.250/2.125/2.488/2.500 Gb/s
  • PLL bandwidth: 50 to 70 kHz (internal triggering), 4 to 5 MHz (external output)
  • Input power: -10 to +3 dBm

Compatibility

Description

The 86100 family of wide-bandwidth oscilloscopes offers single connection measurements - no external trigger is required. With the addition of the Keysight 83491/92/93/94A series of clock recovery receiver modules, reliable parametric testing becomes easy even when you do not have access to a clock signal.

The Keysight 8349X series of plug-in receiver modules cover the three most popular transmission media in use today - electrical lines, multimode fiber and single-mode fiber. A built-in coupler/splitter reduces external hardware required for triggering. No more need for awkward cables just to get a trigger - simply plug in your test signal, select your data rate, and make your measurements.