Here’s the page we think you wanted. See search results instead:


Contact an Expert

E4403B ESA-L Basic Spectrum Analyzer, 9 kHz to 3.0 GHz

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications


  • 1.1 dB overall amplitude accuracy
  • 100 Hz to 5 MHz RBW, 100 Hz to 300 Hz optional
  • +7.5 dBm TOI
  • 5 minute warm-up to guaranteed measurement accuracy

Measurement Applications

  • Narrow resolution bandwidth, 8590 series code compatibility, or 50 ohm tracking generator
  • PowerSuite one-button power measurements included as standard 


  • Fast delivery and favorably priced
  • SCPI programming and IVI COM driver support
  • Large, high-resolution, color display


As the lowest cost ESA option, these basic analyzers are ideal for cost conscious bench-top or manufacturing environments.

Replacement solutions for the ESA-L:

  • Ideal low-cost solution, the N9000A CXA signal analyzer
  • Portable solution, the Handheld Spectrum Analyzers (HSA)
  • Lower cost alternative, the N9320B spectrum analyzer