Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

346CK01 Noise Source, 1 GHz up to 50 GHz

Sold By:

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

346CK01-ABA English user manual, printed

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • no image available NFA Series Noise Figure Analyzers 

    NFA Series Noise Figure Analyzers

    The only dedicated 1 box noise figure analyzer in the market, offering solutions from 9 kHz to 40 GHz. Extend this solution to 110 GHz with special block downconverters.

  • N2002A Noise Source Test Set N2002A Noise Source Test Set, 10 MHz to 26.5 GHz 

    N2002A Noise Source Test Set, 10 MHz to 26.5 GHz

    • Reduces noise figure uncertainty
    • Operates over a frequency range of 10 MHz to 26.5 GHz
    • Results traceable to national standard
    • Full calibration of all Keysight SNS and 346 noise sources

  • N2002A Noise Source Test Set U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB 

    U1831C USB Smart Noise Source, 10 MHz to 26.5 GHz, nominal ENR 15 dB

    • USB smart noise source
    • 10 MHz to 26.5 GHz frequency range
    • Improve your setup time with automatic download and storage of ENR Data
       

  • no image available N5241A PNA-X Microwave Network Analyzer, 13.5 GHz 

    N5241A PNA-X Microwave Network Analyzer, 13.5 GHz

    • 10 MHz to 13.5 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • no image available N5242A PNA-X Microwave Network Analyzer, 26.5 GHz 

    N5242A PNA-X Microwave Network Analyzer, 26.5 GHz

    • 10 MHz to 26.5 GHz, 2- and 4-ports with two built-in sources
    • 132 dB system and 130 dB receiver dynamic range
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • no image available N5244A PNA-X Microwave Network Analyzer, 43.5 GHz 

    N5244A PNA-X Microwave Network Analyzer, 43.5 GHz

    • 10 MHz to 43.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications
       

  • no image available N5245A PNA-X Microwave Network Analyzer, 50 GHz 

    N5245A PNA-X Microwave Network Analyzer, 50 GHz

    • 10 MHz to 50 GHz
    • 2- or 4-ports with two built-in sources
    • World´s widest range of single-connection measurement applications
       

  • no image available N5247A PNA-X Microwave Network Analyzer, 67 GHz 

    N5247A PNA-X Microwave Network Analyzer, 67 GHz

    • 10 MHz to 67 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single-connection microwave test engine
       

  • no image available SNS Series Noise Sources 

    SNS Series Noise Sources

    • Works in conjunction with the NFA Series of noise figure analyzers to simplify measurement set-up and improve accuracy and reliability, automatically downloading electronically stored calibration data
    • Available as a post-purchase upgrade

  • no image available N5249A PNA-X Microwave Network Analyzer, 8.5 GHz 

    N5249A PNA-X Microwave Network Analyzer, 8.5 GHz

    • 10 MHz to 8.5 GHz
    • 2- or 4-ports with two built-in sources
    • Most integrated and flexible single connection microwave test engine for measuring active devices
    • Widest range of single-connection measurement applications