Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PNA Series Extended power range and bias-tees (Option UNL)

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

  • The step attenuators allow greater power range for amplifier measurements
  • Bias-tees provide convenient DC bias to your amplifier.

Description

Adds two 60 dB step attenuators and two bias-tees to the E8362/3/4B and E8362/3/4C. Adds two 50 dB step attenuators and two bias-tees to the E8361A/C. A step attenuator and bias-tee set is inserted between the source and test port one and another set between the source and test port two.