Here’s the page we think you wanted. See search results instead:


Contact an Expert

16902A Logic Analysis System

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Measurement Flexibility (Configuration)

User Interface

  • 12.1 inch color touch screen display, 800 x 600 resolution
  • Intuitive user interface and familiarity of Windows XP Pro
  • Data views: waveform/chart, listing, packet viewer, source code, compare
  • Dedicated hot keys, knobs, keyboard and mouse


  • LAN: 10/100 BaseT (optional Gbit LAN) E5860A Gbit LAN Card
  • I/O Ports: Two USB 1.1, parallel, serial, external video, calibration BNC, Clock in BNC
  • Interface to other instruments: Trigger In/Out, Target control port
  • View Scope integrates time-correlated logic analyzer & scope waveforms into single, waveform display View Scope


The Keysight 16902A logic analysis system provides high-performance, system-level debugging of digital designs. Expandability is the key to the system´s long-term value. Customize this system for your specific needs with innovative probing, high-performance measurement modules, and post-processing analysis tools.