Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5396A Half-Size Soft Touch Connectorless Probe with 40-pin Cable Connectors

Sold By:

Starting From US$ 2,899

Typical Configuration  

Typical Configuration

E5396A Probe, 17 channel single-ended soft touch connectorless, connects to 40-pin LA cable

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Signal Access

  • 17 channels: 16 single-ended data, 1 single-ended clock

Probe Performance

  • < 0.7 pF equivalent load capacitance
  • > 2.5 Gb/s maximum data rate
  • Measure signals with as little as 500 mV p-p signal amplitude

Connectivity

  • Requires up-front design of half-size soft touch connectorless footprint on PC board (no connector on the target board)
  • Micro spring-pin technology provides reliable contact to signal pads even when probing uneven or contaminated board surfaces
  • Top-side retention module eliminates need to access back of the board

Compatible With:

  • Logic analyzers with 40-pin cable connectors
  • All board surfaces, including lead free
  • Half-size soft touch connectorless footprint

Description

The E5396A half-size soft touch connectorless probe provides convenient, reliable probing for your target system without the need for a connector. The probe has the industry's smallest footprint for use in designs that are tight on space. Because this probe uses Keysight's soft touch connectorless technology, there is no need for special plating or preparation of the probe site. This robust and reliable technology offers a long life of trouble-free probing. This probe can be used with any Keysight logic analyzer with a 40-pin cable connector or any Keysight Infiniium 54830 Series mixed-signal oscilloscope.