Prices for: Cameroon
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
Key Benefits
- Quickly access internal Xilinx FPGA signals
- Make incremental measurements in seconds, without changing design timing
- Access up to 128 internal Xilinx FPGA signals for each pin dedicated to debug
- Measurement can be either in State (synchronous) or timing (asynchronous) mode
Automated Setup
- Automated import of signal names from FPGA design tools
- Auto-pin mapping eliminates mistakes and saves time
Compatibility
- Xilinx FPGA devices: Virtex-5, Virtex-4, Virtex-II Pro, Virtex-II, and Spartan-3
- Requires Xilinx ChipScope Pro or Embedded Development Kit (EDK)
- Probing: flying lead, mictor, samtec, or soft touch probes
- Logic Analyzers: All 16900 Series, 16800 Series, 1680 Series, 1690 Series
Description
As FPGA design grows in complication and sophistication, the Keysight FPGA dynamic probe, used in conjunction with a Keysight logic analyzer, provides the most effective debugging solution for your FPGA design.
Learn more about FPGA Design / Development Solution