Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86145B Portable High Performance Optical Spectrum Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Key Features & Specifications

  • Built-in test applications
  • 10 pm wavelength accuracy
  • Fast dual-sweep method
  • Covers S, C, and L wavelength bands

Description

The Keysight 86145B is a portable optical spectrum analyzer (OSA) that is best suited for 50 GHz and wider WDM applications where accurate power and wavelength measurements are critical. This OSA has all the performance capabilities of its larger sibling, the Keysight 86142B, while having a smaller 12.8" x 16.8" footprint and weighing 31 lbs.