Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8257C-1CM Rackmount Flange Kit

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

Install the PSG into a standard 19-inch EIA rack cabinet
The PSG equipped with Option 1CM supplies a rackmount flange kit, which contains a pair of flanges and the necessary hardware to mount the signal generator into EIA standard 19-inch (482.6-mm) rack cabinets. The flanges attach to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies 4 rack units (EIA units) in the cabinet (7.0 in (177 mm)).

These flanges do not have a notch for handles, and therefore cannot be used for instruments that have handles. If you need a rackmount kit with handles, refer to Option 1CP (rackmount flange and front handle kit).