Here’s the page we think you wanted. See search results instead:


Contact an Expert

A replacement for this product is available:

Key Features & Specifications

  • 6 GHz bandwidth
  • InfiniiMax differential browser probe head
  • Ergonomic handle for probe head
  • 20 replaceable probe tips with built-in damping resistors


The E2675A InfiniiMax differential browser probe head is the best choice for general-purpose troubleshooting of differential or single-ended signals with z-axis compliance and variable spacing from 0.25 – 5.80 mm (10 – 230 mils). The browser kit Includes 20 replaceable tips and ergonomic handle. (Order E2658A for replacement accessories)

For use with the Keysight 1130A, 1131A, 1132A and 1134A InfiniiMax probes, and compatible with the Infiniium 548xx, DSO/MSO 9000, DSO/DSA 80000, and DSO/DSA 90000 oscilloscopes.