Here’s the page we think you wanted. See search results instead:


Contact an Expert

E5061A ENA-L RF Network Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • 300 kHz to 1.5 GHz
  • Integrated T/R or S-parameter test set
  • 50 or 75 ohm test port impedance
  • 120 dB dynamic range and 0.005 dB rms trace noise
  • Built-in Visual Basic® for Applications (VBA)


The E5061A general purpose network analyzers provide reliable basic S-parameter measurements with easy-to-use features and solid performance based on the latest in modern technologies.

Support: ENA Series Service & Support Home Page