N1957B Physical Layer Test System, 10 MHz to 50 GHz
Product Status: | Obsolete | View Service Options |
---|
A replacement for this product is available:
Key Features & Specifications
- Powerful analysis tools include time-domain reflectometry (TDR), time-domain transmission (TDT), frequency-domain, and eye diagrams
- Complete characterization of single-ended, differential, common-mode, and mode-conversion of your device
- E8364B PNA series vector network analyzer with Option 014
- Advanced calibration techniques remove the errors from the measurement equipment and cables and set the reference plane at the device under test
- N4421B 50 GHz S-Parameter test set
- N1930A physical layer test system software
Description
The Keysight N1957B physical layer test system provides the highest accuracy and most comprehensive approach for characterizing single-ended or differential physical layer components such as high-speed backplanes, cables, connectors, packages, and controlled impedance traces on circuit boards.
The N1957B physical layer test system includes:
- E8364B PNA series vector network analyzer with Option 014
- N4421B 50 GHz S-Parameter test set
- N1930A physical layer test system software
Note: Each component of physical layer test systems is available separately if you already own a compatible vector network analyzer and would like to build a system. Please refer to the product overview for details.