Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8257C-1ED Type-N(f) RF Output Connector

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

Select the RF output connector that meets your needs
The PSG equipped with Option 1ED replaces the standard APC 3.5 mm(m) RF output connector with a precision type-N(f) RF output connector. This allows you to conveniently connect to low-cost type-N cables and adapters.

Typical applications
The type-N connector is only recommended for use up to 18 GHz. The standard 3.5 mm(m) RF output connector is recommended for use over the entire frequency range of the instrument.