Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

N4010A Wireless Connectivity Test Set

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Test multiple wireless connectivity technologies with one test platform
  • Increase manufacturing throughput with fast, accurate measurements
  • Repeatable measurement results from development through to production
  • Use with N4011A MIMO/Multi-port Adapter for testing wireless LAN (WLAN) MIMO devices (up to 4X4) and modules
  • Use with the Keysight 89601B Vector Signal Analysis software or N4018C/19C Bluetooth®/WLAN Wireless Test Manager software to make a broad range of measurements for evaluating wireless formats in the 2.4 or 5 GHz bands

Description

Gain the flexibility to measure the latest emerging wireless standards and increase test efficiency with the N4010A wireless connectivity test set.

The N4010A is a versatile multi-format wireless connectivity test solution that you can configure for your particular Bluetooth, ZigBee, and WLAN 802.11a/b/g/n MIMO applications in R&D, integration and verification, or manufacturing.

Additional flexibility

  • For MIMO device and module testing use with the N4011A MIMO/Multi-port Adapter
  • For Bluetooth analysis, use with the N4017A the Bluetooth graphical measurement application
  • For WLAN test, refer to the WLAN Virtual Front Panel
  • Test automation software simplifies test sequence creation and optimization N4019C Bluetooth and WLAN Wireless Test Manager