Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

86100C Infiniium DCA-J Wideband Oscilloscope Mainframe

Product Status: Obsolete | View Service Options
This product is no longer available

1CM030A
Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets 

Rackmount Flange Kit 221.5mm H (5U) - Two Flange Brackets

1CM030A
Two flange brackets
1CP018A
Rackmount Flange and Handle Kit 221.5mm H (5U) - Two Brackets and Front Handles 

Rackmount Flange and Handle Kit 221.5mm H (5U) - Two Brackets and Front Handles

1CP018A
Two brackets and front handles
N1021B
18 GHz Differential TDR/TDT Probe Kit 

18 GHz Differential TDR/TDT Probe Kit

N1021B
  • Characterize differential impedances including return and insertion losses
  • Display results in the time domain (impedance profiles)or frequency-domain (SDD11, SDD21) 
  • Maintain consistent quality in printed circuit board and passive component manufacturing
N5477A
Sampling scope adapter 

Sampling scope adapter

N5477A
The N5477A sampling scope adapter makes the InfiniiMax III probing system fully compatible with the Infiniium 86100 DCA sampling scope family
N9355CK01
DC Coupled Limiter 

DC Coupled Limiter

N9355CK01
  • Protect sensitive oscilloscope channels from damage due to electric overload stress (EOS) and electrostatic discharge (ESD)
  • Frequency range from DC to 26.5 GHz
  • Nominal impedance of 50 Ohms
  • Voltage drop ± 0.6 – 0.7

Related Software Products

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Related Products & Solutions

  • Digital Communication Analyzer (DCA) Oscilloscopes 

    Digital Communication Analyzer (DCA) Oscilloscopes

    • DC to >90 GHz wideband sampling scopes
    • 2 mainframes, 48 available modules and accessories
    • The industry standard for analysis of optical communication signals
    • Modular platform allows optical electrical, TDR/TDT and S-parameter measurements

  • Agilent J-BERT N4903A Serial High-Performance BERT N4903A High-Performance Serial BERT with complete jitter tolerance testing [Obsolete] 

    N4903A High-Performance Serial BERT with complete jitter tolerance testing [Obsolete]

    Smartest Characterization of serial gigabit devices Complete jitter tolerance test of receivers up to 7 Gb/s and 12.5 Gb/s.

  • 86116C_OPT40_Sm.gif 86116C-040 65 GHz Optical/80 GHz Electrical Module [Discontinued] 

    86116C-040 65 GHz Optical/80 GHz Electrical Module [Discontinued]

    • 65 GHz optical/ 80 GHz electrical
    • Compatible with 86100 Series mainframes
       

  • no image available Jitter Generation and Analysis Systems 

    Jitter Generation and Analysis Systems

    Wide bandwidth jitter analysis systems for 10 Gb/s jitter compliance testing.

  • N1080B HDMI Test Point Access Adapter Photo N1080B HDMI Test Point Access Adapters [Discontinued] 

    N1080B HDMI Test Point Access Adapters [Discontinued]

    • Testing for channel, source, sink and HEAC characteristics
    • Available individually
    • 1 year warranty standard
       

  • FlexDCA Remote Access Software N1010A FlexDCA Remote Access Software 

    N1010A FlexDCA Remote Access Software

    • Supports 86100C DCA-J, 86100D DCA-X and N1092A/B/D oscilloscopes, and SystemVue software
    • Make Eye/Mask, oscilloscope, and jitter measurements on your PC
    • Troubleshoot problems remote office locations


       

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-111 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B-111 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-112 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B-112 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B-113 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B-113 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • Agilent 86106B 28 GHz Optical/40 GHz Electrical Plug-in Module 86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete] 

    86106B 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete]

    The Keysight 86106B has an integrated, calibrated optical channel with a built-in OC-192/STM-64 filter that can be switched in for a standards-base transmitter compliance test.

  • DSO81304B_oscilloscope DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete] 

    DSO81304B Infiniium High Performance Oscilloscope: 13 GHz [Obsolete]

    The Infiniium 81304B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80804B series oscilloscope DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete] 

    DSO80804B Infiniium High Performance Oscilloscope: 8 GHz [Obsolete]

    The Infiniium 80804B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80000B series oscilloscope DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete] 

    DSO80404B Infiniium High Performance Oscilloscope: 4 GHz [Obsolete]

    The Infiniium 80404B and InfiniiMax probing system with the industry's lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80204B series oscilloscope DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete] 

    DSO80204B Infiniium High Performance Oscilloscope: 2GHz [Obsolete]

    The Infiniium 80204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81004B high performance scope DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete] 

    DSO81004B Infiniium High Performance Oscilloscope: 10 GHz [Obsolete]

    The Infiniium 81004B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO80604B oscilloscope DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete] 

    DSO80604B Infiniium High Performance Oscilloscope: 6 GHz [Obsolete]

    The Infiniium 80604B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • DSO81204B oscilloscope DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete] 

    DSO81204B Infiniium High Performance Oscilloscope: 12 GHz [Obsolete]

    The Infiniium 81204B and InfiniiMax probing system with the industry’s lowest noise floor, trigger jitter, and flattest frequency response provide the superior signal integrity and probing for your application.

  • 86106B 28 GHz Optical/40 GHz Electrical Plug-in Module 86106B-410 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete] 

    86106B-410 28 GHz optical / 40 GHz electrical module, 1000-1600 nm (SMF only) [Obsolete]

    The Keysight 86106B has an integrated, calibrated optical channel with a built-in OC-192/STM-64 filter that can be switched in for a standards-base transmitter compliance test.

  • Agilent N2100A-H10 DCA N2100A-H10 7GHz Digital Communication Analyzer [Obsolete] 

    N2100A-H10 7GHz Digital Communication Analyzer [Obsolete]

    The N2100A implements a coherent vector under-sampling which combines the benefits and measurement capabilities of a real time scope with the bandwidth of a sampling scope.

  • 86105B 15 GHz Optical and 20 GHz Electrical Plug-In Module 86105B 15 GHz optical / 20 GHz electrical module [Obsolete] 

    86105B 15 GHz optical / 20 GHz electrical module [Obsolete]

    The 86105B lets you perform transmitter compliance tests of multiple technologies and line rates with a single module.

  • Agilent 86108A Precision Waveform Analyzer 86108A Precision Waveform Analyzer [Obsolete] 

    86108A Precision Waveform Analyzer [Obsolete]

    The 86108A has a bandwidth in excess of 33 GHz, channel noise of less than 300 uV, and residual jitter at an astounding level of under 100 femtoseconds (60 fs typical). Integrated clock recovery provides a single connection 'triggerless' measurement.

  • Agilent 86116A Product 86116A 53 GHz optical / 63 GHz electrical module [Obsolete] 

    86116A 53 GHz optical / 63 GHz electrical module [Obsolete]

    The Keysight 86116A plug-in module includes an integrated optical receiver designed to provide the optimum in bandwidth, sensitivity, and waveform fidelity.

  • N1021B 18 GHz Differential TDR/TDT Probe Kit N1021B 18 GHz Differential TDR/TDT Probe Kit 

    N1021B 18 GHz Differential TDR/TDT Probe Kit

    • Characterize differential impedances including return and insertion losses
    • Display results in the time domain (impedance profiles)or frequency-domain (SDD11, SDD21) 
    • Maintain consistent quality in printed circuit board and passive component manufacturing

  • no image available 86117A 50 GHz Dual Channel Electrical Module [Discontinued] 

    86117A 50 GHz Dual Channel Electrical Module [Discontinued]

    • Two 50-GHz electrical channels
    • Compatible with 86100 Series mainframes

  • no image available 86108B Precision Waveform Analyzer 

    86108B Precision Waveform Analyzer

    • 86108B Precision Waveform Analyzer is a plug-in module used with the 86100C/D Infiniium DCA family of oscilloscopes.
    • A "gold standard" for waveform accuracy.
    • Accuracy and ease-of-use for high-speed digital communications signals to 32 Gbps!

Related Industries & Technologies