Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E6584A Wireless Protocol Advisor Software

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

E6584A-001 GSM/GPRS/EGPRS decodes for wireless protocol advisor software
E6584A-002 CDMA2000 decodes for wirelss protocol advisor software
E6584A-003 W-CDMA decodes for wireless protocol advisor software
E6584A-006 1xEV-DO decodes for wireless protocol advisor software

Contact Keysight for option pricing.

Related Software Products

  • no image available Wireless Test Managers 

    Wireless Test Managers

    • Used with the 8960 Series 10 (E5515C/E5515E) and E6621A PXT wireless communications test sets
    • Simplifies test development with test executive, technology-specific tests, interfaces, and more
    • For R&D, manufacturing, and service

  • 8960 Test and Lab Applications 

    8960 Test and Lab Applications

    • Use with 8960 Series 10 (E5515C/E) communications test set
    • Technology-specific applications for testing 2G, 3G, and 3.5G devices
    • Test applications tailored to manufacturing needs
    • Lab applications tailored for R&D environment

  • no image available Interactive Functional Test (IFT) Software 

    Interactive Functional Test (IFT) Software

    • Used with the 8960 Series 10 (E5515C/E5515E) and E6621A PXT wireless communications test sets
    • Allows real-world functional testing of mobile devices in a lab environment
    • Finds defects early in the design stage – lowering overall costs

Related Products & Solutions

  • E6701D E6701D GSM/GPRS Lab Application [Obsolete] 

    E6701D GSM/GPRS Lab Application [Obsolete]

    The E6701D allows designers to validate the interoperability between GSM/GPRS, data, SMS, MMS, voice services and demand for network resources -- get real life data in real time.

  • E6703B W-CDMA Lab Application E6703B W-CDMA Lab Application [Obsolete] 

    E6703B W-CDMA Lab Application [Obsolete]

    The E6703B W-CDMA lab application for the E5515 wireless communications test set provides lab engineers with a powerful toolbox of features for W-CDMA, including: network emulation, RF measurements, protocol analysis, and real-life data connections.

  • E6706T 1xEV-DO Special High Data Rate 1xEV-DO Lab Application E6706T Special High Data Rate 1xEV-DO Lab Application [Obsolete] 

    E6706T Special High Data Rate 1xEV-DO Lab Application [Obsolete]

    The E6706T Special High Data Rate Lab Application is designed for 1xEV-DO technology supports up to 2.4 Mbps throughput at both baseband and IP.

  • E6701E GSM/GPRS Lab Application for the 8960 E6701E GSM/GPRS Lab Application [Obsolete] 

    E6701E GSM/GPRS Lab Application [Obsolete]

    The E6701E GSM/GPRS Lab Application provides the incredibly successful 8960 wireless communications test set with a long list of analysis features for RF, applications, mobility, services, and protocol.

  • E6706A 1xEV-DO Lab Application for the 8960 Series 10 E6706A 1xEV-DO Lab Application [Obsolete] 

    E6706A 1xEV-DO Lab Application [Obsolete]

    The E6706A 1xEV-DO lab application for the 8960 wireless communication test set is a new product that expands upon the TAP (Test Application Protocol) support provided by the E1966A 1xEV-DO Test Application...

  • E6702C cdma2000 Lab Application E6702C cdma2000® Lab Application [Obsolete] 

    E6702C cdma2000® Lab Application [Obsolete]

    Keysight’s E6702C lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.

  • E6702B cdma2000 Lab Application E6702B cdma2000® Lab Application [Obsolete] 

    E6702B cdma2000® Lab Application [Obsolete]

    The E6702B cdma2000 lab application for the 8960 wireless communication test set (E5515C) is a direct replacement for the E6702A. The E6702B has expanded on the E6702A's functionality, providing enhanced protocol and application development tools.

  • E6702C cdma2000 Lab Application E6702D cdma2000® Lab Application [Obsolete] 

    E6702D cdma2000® Lab Application [Obsolete]

    Keysight’s E6702D lab application software runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device design, integration, and validation test tools designed for wireless developers.