Here’s the page we think you wanted. See search results instead:


Contact an Expert

N5520A Adapter, 1.85 mm (m) to 1.85 (m), DC to 67 GHz

Sold By:

Starting From US$ 1,438

Typical Configuration  

Typical Configuration

N5520A 1.85 mm male to 1.85 mm male adapter

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Insertion loss: 0.05 dB.
  • Return loss: 20 dB.
  • Maximum CW power: 10 W.
  • Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)


N5520A precision 1.85 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and frequency range from dc to 67 GHz.