Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

11921G Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 67 GHz

Sold By:

Configuration typique  

Configuration typique

11921G Adapter, 1.0 mm (m) to 1.85 mm (f), DC to 67 GHz

  • R-51B-001-A Garantie de réparation dans les laboratoires Keysight- 3 mois

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

  • Measurement accuracy and versatility for 110 GHz 1 mm test systems.
  • Ease of use for on-wafer and coaxial measurements.
  • Insertion loss: 0.5 dB.
  • Return loss: 20 dB.
  • Maximum CW power: 10 W.
  • Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)

Description

The Keysight 11921G precision 1.85 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and frequency range from dc to 67 GHz.

  • Measurement accuracy and versatility for 110 GHz 1 mm test systems
  • Ease of use for on-wafer and coaxial measurements
  • Insertion loss: 0.5 dB
  • Return loss: 20 dB
  • Maximum CW power: 10 W
  • Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)