- Home
- Products and Services
- Accessories
- Adapters and Connectors
- 11921H Adapter, 1.0 mm (f) To 1.85 mm (m), DC To 67 GHz
11921H Adapter, 1.0 mm (f) To 1.85 mm (m), DC To 67 GHz
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Provides measurement accuracy, versatility, and ease of use for on-wafer and coaxial measurements
Highlights
The Keysight 11921H precision 1.85 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and frequency range from DC to 67 GHz.
- Measurement accuracy and versatility for 110 GHz, 1 mm test systems
- Ease of use for on-wafer and coaxial measurements
- Insertion loss: 0.5 dB
- Return loss: 20 dB
- Maximum CW power: 10 W
- Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility