Highlights

In-Circuit Board Tester for High-Quality PCBA Testing

The Keysight i7090 is a massively parallel board test system designed to help PCBA test engineers improve manufacturing efficiency while reducing costs. Unlike traditional in-circuit testers, the i7090 supports up to 20 In-Circuit Test cores in parallel, which means engineers can test multiple Units Under Test (UUTs) simultaneously without the need for multiple systems. This reduces scaling and infrastructure costs and frees up valuable testing space.

With its variable core configuration and Keysight OpenTAP support, the i7090 is a flexible and scalable system that can easily integrate with existing hardware. This allows users to expand the system's functionality and easily scale resources to meet manufacturing demands. The i7090's compact size and efficient design save valuable floor space, while its powerful features allow for faster, more efficient testing of PCBA products.

New i7090 Features and Benefits:

  • Flexible scalability: 20 parallel cores simultaneously test multiple Units Under Test (UUTs).
  • Small footprint: 600 mm width saves space and cycle time.
  • High-volume support: Ideal for production testing with high to ultra-high volume support.
  • Extended performance: Unpowered and vectorless test extended performance (nanoVTEP) for faster test throughput, lower cost fixtures, and higher fault coverage.
  • Instrument integration: Keysight OpenTAP software and PCI eXtensions for Instrumentation (PXI) support for Keysight and 3rd party instruments on the same platform.
  • Multi-platform support: Standard 48 cm rack for functional integration with multi-platform hardware.
  • In-system programming: 160 channels in parallel for faster system throughput.

i7090 is infused with state-of-the-art Industry 4.0 automation and analytics to deliver unparalleled capability that can be optimized for a broad variety of high-volume PCB assembly manufacturing challenges.

Most Efficient and Flexible Family of Board Test System

“Massively parallel computation cores enable modern computers to deliver breakthrough performance. The i7090 board test system brings a similar capability into printed circuit board assembly (PCBA) manufacturing test and programming,” said Christopher Cain, vice president of Keysight Technologies Electronic Industrial Products. “The i7090 has an innovative modular architecture that delivers breakthrough throughput in a small footprint. It is infused with state-of-the-art Industry 4.0 automation and analytics to deliver unparalleled capability that can be optimized for a broad variety of high-volume PCBA manufacturing challenges.”

Key Specifications

Max Node Count

2560

Max Parallel Core Count

20

Footprint (mm)

600 x 1480 x 1980

Max no. of Programming Channel

160

i7090 Board Test System Featured Resources

View All Resources

View All Resources

Want help or have questions?