Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U7104F Multiport Electromechanical Switch, DC to 67 GHz, SP4T

Sold By:

Configure

Prices for: Swaziland

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • SP4T configuration, magnetic latching, terminated ports
  • Opto-electronic indicator and current interrupts
  • Superior isolation and VSWR
  • TTL/5V CMOS compatible (optional)

Description

The Keysight U7104F, DC to 67 GHz, SP4T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 4-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7104F terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.