Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16755A Timing and State Module

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Features

  • 600 MHz state speed
  • 1.2 GHz timing speed
  • 16 M memory depth
  • 68-channels per module

Description

The Keysight 16755A state and timing analysis module with 16M memory, delivers the performance and capabilities you need to debug and validate digital systems using today's new high-speed system interconnects. The innovative "eye scan" mode in the 16755A enables you to examine eye diagrams and buses, on multiple circuit nodes simultaneously, for a rapid, comprehensive view of signal integrity. Another feature, "eye finder" automatically adjusts the position of the data valid window on every channel independently, ensuring the most reliable data capture on high-speed interconnects and buses.

Accurate & Reliable Measurements Begin at the Probe Tip!

 

Probes are ordered separately. Choose a probe that fits your application: Keysight's Recommended Probes