U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T
Sold By: |
|
---|
Prices for: Swaziland
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
- SP10T configuration, magnetic latching, terminated ports
- Opto-electronic indicator and current interrupts
- Superior isolation and VSWR
- TTL/5V CMOS compatible (optional)
Description
The Keysight U7110A, DC to 9 GHz, SP10T multiport switch offers superior RF performance, which is necessary for higher performance test systems. The repeatability and reliability of this switch is vital to ATS measurement accuracy and with the number of RF ports up to 10-ports, it can cut the cost of ownership by reducing calibration cycles and allows multi-DUT or multi-channel DUT testing at the same time. The Keysight U7110A terminated multiport switch provides the long life and reliability required for automated test and measurement, signal monitoring, and routing applications. Highly repeatable switching capability is made possible through Keysight's rigorous design and tight manufacturing specification involving the test run of every single cycle of the switch ensuring RF performance are met.