Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 100 fA, 60 V, 3.5 A DC/10.5 A pulse

Sold By:

Starting From US$ 6,924

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Narrow pulse width as small as 10 μs
  • High speed sampling up to 15 MSa/s
  • Wide output range of up to 60 V/3.5 A DC/10.5 A pulse
  • Minimum 100 fA resolution with triaxial output for low current measurement
  • Seamless current measurement ranging

Description

The Keysight M9603A is a PXIe precision source/measure units (SMUs) featuring best-in-their-class narrow pulse width as narrow as 10 μs, a fast sampling rate of up to 15 MSa/s and a wide output range. It enables dynamic/pulsed measurements for broad emerging applications such as vertical cavity surface emitting laser (VCSEL) optical devices, integrated circuit (IC) testing across a wide output range of up to 60 V/3.5 A DC/10.5 A pulse, and high resolution up to 6 μV/100 fA. In addition, its low noise performance of as low as 400 fArms at 1 power line cycle (PLC) enables measurements with shorter aperture times and its seamless current measurement ranging function eliminates range change time, which improves test throughput.