Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

P8827S CuSIM – O-DU Midhaul Solutions

Sold By:

Key Features & Specifications

Validate O-RAN O-DU functionality, performance and conformance over the midhaul interface

  • Targeted to O-DU vendors who want to test the scalability of their architectures
  • Virtual solution (HW optionally available)
  • NSA/SA support
  • Highly scalable, supports multiple DUs
  • DU wrap-around testing option with RuSIM

Description

CuSIM is a CU emulator to validate O-RAN O-DU functionality, performance and conformance over the midhaul interface. Highly scalable, CuSIM can emulate O-CUs and is targeted to O-DU vendors who want to test the scalability of their architectures. This virtual solution (with hardware optionally available) supports both NSA and SA. CuSIM can be combined in a wrap-around DU testing configuration with RuSIM, Keysight’s UE/RU emulator.