Key Features & Specifications
Validate O-RAN O-DU functionality, performance and conformance over the midhaul interface
- Targeted to O-DU vendors who want to test the scalability of their architectures
- Virtual solution (HW optionally available)
- NSA/SA support
- Highly scalable, supports multiple DUs
- DU wrap-around testing option with RuSIM
Description
CuSIM is a CU emulator to validate O-RAN O-DU functionality, performance and conformance over the midhaul interface. Highly scalable, CuSIM can emulate O-CUs and is targeted to O-DU vendors who want to test the scalability of their architectures. This virtual solution (with hardware optionally available) supports both NSA and SA. CuSIM can be combined in a wrap-around DU testing configuration with RuSIM, Keysight’s UE/RU emulator.