- Home
- Products and Services
- Network Test and Security
- Radio Access and Core Network Test
- P8850S CoreSIM – Core Simulation RAN Solutions
P8850S CoreSIM — Core Simulation RAN Solutions
CoreSIM is a 4G/5G core simulator. Allowing wrap-around testing, it usually complements other Keysight simulation solutions to simplify and speed up Radio Access Network testing
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
Make Radio Access Network Testing Easier
A 4G/5G core simulator, CoreSIM makes Radio Access Network testing easier by eliminating Core Network unwanted dependencies and allowing an easily controllable, repeatable test environment setup. RAN test efforts can thus be concentrated on the Device Under Test, speeding up 3GPP standards implementation. Highly scalable, CoreSIM allows up to hundred independent test lines in parallel. An EPC simulator is available for NSA wrap-around and a 5G core simulator for SA wrap-around. Data, storage, voice, video protocols are supported. It is possible to host CoreSIM on any Intel server.
Make Radio Access Network testing easier by eliminating Core Network unwanted dependencies
- ePC simulator for NSA wrap-around, 5G core simulator for SA wrap-around
- Data, storage, voice, video protocol support
- Support of S1 Interface EPC, WiFi Offload and eMBMS protocols
- High scalability: up to hundred independent test lines in parallel
- Can be hosted on any Intel Server
- Control and user plane evenly distributed across test lines
- 10,000 UEs, 1000 registrations/sec
- L4-7 traffic: 10 Gbps throughput (DL+UL)
Extend the Capabilities for Your CoreSIM
Featured Resources
Related Products
Verify conformance, interoperability, and performance of subsystems that drive new 5G service revenue opportunities
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility