P8850S CoreSIM – Core Simulation RAN Solutions
Sold By: |
|
---|
Key Features & Specifications
Make Radio Access Network testing easier by eliminating Core Network unwanted dependencies
- ePC simulator for NSA wrap-around, 5G core simulator for SA wrap-around
- data, storage, voice, video protocol support
- support of S1 Interface EPC, WiFi Offload and eMBMS protocols
- high scalability: up to hundred independent test lines in parallel
- can be hosted on any Intel Server
- Control & User Plane evenly distributed across test lines
- 10,000 UEs, 1000 registrations/sec
- L4-7 traffic: 10 Gbps throughput (DL+UL)
Description
A 4G/5G core simulator, CoreSIM makes Radio Access Network testing easier by eliminating Core Network unwanted dependencies and allowing an easily controllable, repeatable test environment setup. RAN test efforts can thus be concentrated on the Device Under Test, speeding up 3GPP standards implementation. Highly scalable, CoreSIM allows up to hundred independent test lines in parallel. An ePC simulator is available for NSA wrap-around and a 5G core simulator for SA wrap-around. Data, storage, voice, video protocols are supported. It is possible to host CoreSIM on any Intel server.