Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

XA8723A IoT Wireless Test Software – Signaling Measurement Suite

Vendu par:
  • Keysight - Appeler pour connaître la disponibilité

Key Features & Specifications

  • Offer great flexibility to designers and engineers to customize test sequences and test steps to test IoT devices
  • Sample test plans provided include BLE signaling test plans for single-DUT, multi-DUT, receiver sensitivity and more
  • Easy to use interface with the Keysight KS8400A PathWave Test Automation Platform, with data reporting

Description

The XA8723A Signaling Measurement Suite is a plug-in that runs on Keysight KS8400A PathWave Test Automation Platform (TAP). It contains test steps that enable BLE signaling connection, transmitter power measurements, receiver PER, sensitivity and many other measurements, for both single DUT and multi-DUT parallel testing configurations. The measurement suite plug-in comes with sample test plans.

The software provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize your test software development and overall performance. TAP provides a graphical user interface (GUI) so that both beginner and experienced programmers can quickly construct test plans consisting of multiple test steps. Flow operations are supported, along with parallel testing.

The 30 days trial license will be available soon.

Industries et technologies reliées