Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

IOT8720A IoT Wireless Test Solution

Vendu par:
  • Keysight - Appeler pour connaître la disponibilité

Key Features & Specifications

A simplified Over-The-Air (OTA) and conducted signaling test solution that delivers fast, reliable and accurate transmitter and receiver measurements of Internet of Things (IoT) devices.

  • Ensure performance of complete end devices including the antenna
  • Qualify IoT device in its actual operation without needing to put device into test mode
  • Save time and simplify test development with the intuitive and easy-to-use Soft Front Panel Pro, and automate your production test with the flexible test plan in Signaling Measurement Suite

Be confident that your designs – whether they are consumer or mission-critical IoT devices – meet product specifications

  • Cover commonly used IoT formats – Bluetooth® Low Energy 4.2 and 5
  • Quantify IoT device transmitter performance: transmitter channel power, transmitter power envelope, advertising interval and more
  • Perform detailed receiver testing: Channel based PER, Composite PER, scan response data throughput measurements
  • Wide input power measurement range from -50 to +17 dBm and output power range from -25 to -100 dBm
  • Compatible with central, peripheral or beacon devices

Description

The Keysight IOT8700 series IoT wireless test solution can help you ensure that your products are robust, reliable and safe under any real-world condition. This cost-effective solution enables simplified over-the-air or conducted signaling testing of IoT devices in their actual operation mode and final form. The flexibility of the IOT8700 series allows you to easily integrate this solution into your existing R&D bench setup or manufacturing test setup – the solution covers the commonly used radio formats such as Bluetooth® Low Energy and more, and offers multi-device parallel test configurations to maximize throughput. And with software based on Keysight's PathWave platform, the IOT8700 series is easy to configure and helps you save time through test automation, without needing to write your own programming codes.

Whether you are characterizing your IoT device over many different scenarios during the design process, filtering manufacturing defects or testing your IoT device for regulatory compliance, the Keysight IOT8700 series IoT wireless test solution gives you the confidence and reliability you need to ensure that your IoT products can withstand the mission-critical rigors of the real world.

Industries et technologies reliées