11921E Adapter, 1.0 mm (m) to 1.85 mm (m), DC to 67 GHz
Sold By: |
|
---|
Starting From US$ 2,647
Typical Configuration
Typical Configuration
11921E Adapter, 1.0 mm (m) to 1.85 mm (m), DC to 67 GHz
- R-51B-001-A Return to Keysight Warranty - 3 months
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- Measurement accuracy and versatility for 110 GHz 1 mm test systems
- Ease of use for on-wafer and coaxial measurements
- Insertion loss: 0.5 dB
- Return loss: 20 dB
- Maximum CW power: 10 W
- Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)
Description
The Keysight 11921E precision 1.85 millimeter coax-to-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms impedance and frequency range from dc to 67 GHz.
- Measurement accuracy and versatility for 110 GHz 1 mm test systems
- Ease of use for on-wafer and coaxial measurements
- Insertion loss: 0.5 dB
- Return loss: 20 dB
- Maximum CW power: 10 W
- Repeatability: -35 dB (1.0 mm); -40 dB (1.85 mm)