Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

P8826S DuSIM – O-CU Midhaul Solutions

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Validate O-RAN O-CU functionality, performance and conformance over the midhaul interface

  • Targeted to O-CU vendors who want to test the scalability of their architectures
  • Highly scalable: to 100 O-DUs, for a total 16K UEs
  • Virtual solution (HW optionally available)
  • NSA/SA support
  • Throughput up to 16 Gbit/s
  • Ethernet speeds 10/25 GE

Description

DuSIM is a DU emulator to validate O-RAN O-CU functionality, performance and conformance over the midhaul interface. Highly scalable, DuSIM can emulate up to 100 O-DUs (for a total of 16K UEs) and is targeted to O-CU vendors who want to test the scalability of their architectures. This virtual solution (with hardware optionally available) supports both NSA and SA.