Prices for: Kenya
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
Validate O-RAN O-CU functionality, performance and conformance over the midhaul interface
- Targeted to O-CU vendors who want to test the scalability of their architectures
- Highly scalable: to 100 O-DUs, for a total 16K UEs
- Virtual solution (HW optionally available)
- NSA/SA support
- Throughput up to 16 Gbit/s
- Ethernet speeds 10/25 GE
Description
DuSIM is a DU emulator to validate O-RAN O-CU functionality, performance and conformance over the midhaul interface. Highly scalable, DuSIM can emulate up to 100 O-DUs (for a total of 16K UEs) and is targeted to O-CU vendors who want to test the scalability of their architectures. This virtual solution (with hardware optionally available) supports both NSA and SA.