Highlights

Capturing the Promises of Disaggregated 5G RAN

DuSIM is a DU emulator to validate O-RAN O-CU functionality, performance and conformance over the midhaul interface. DuSIM is scalable up to hundreds of O-DUs and thousands of UEs and is targeted to O-CU vendors who want to test the scaling and performance of their architecture. This software-only solution (hardware optionally available) supports both NSA and SA topologies.

Validate O-RAN O-CU functionality, performance and conformance over the midhaul interface

  • Targeted to O-O-CU vendors who want to test the scaling and performance of their architecture
  • Highly scalable: up to hundreds of O-DUs and to thousands of UEs, up to tens of Gbit/s of throughput
  • Software-only solution (hardware optionally available)
  • NSA/SA support

Want help or have questions?