Highlights

The industry standard for signal integrity measurements just got better.

  • Improve your custom test efficiency with our new standard test wizard
  • Get accurate TDR waveforms with channel loss compensation
  • Mitigate crosstalk issues with multi-port channel analysis supported by a powerful 64-bit application
  • Count on hardware support for the latest Keysight vector network analyzers

The new Physical Layer Test System (PLTS) 2024 is the industry standard for signal integrity measurements and data post‑processing high-speed interconnects, such as cables, backplanes, PCBs, and connectors. Signal integrity laboratories worldwide have benefited from the power of PLTS in the R&D prototype test phase.

The PLTS 2024 migration to a powerful 64-bit application unleashes high port count s-parameter measurements. Today’s 1.6 Tbps internet infrastructure demands multi-port channel analysis to mitigate crosstalk issues that can cause bit errors. The new 64-bit PLTS application enables deeper memory for those large data files of 16-port and 32-port s-parameter measurements.

PLTS N19303B extends the N19301B base product to control, calibrate, and measure with Vector Network Analyzers or Time Domain Reflectometers.

Free Trials

N19303B PLTS Measurement and Calibration

  • PLTS N19303B extends the N19301B base product to control, calibrate and measure with Vector Network Analyzers or Time Domain Reflectometers

Interested in N19303B?

Extend the capabilities for your PLTS Measurement and Calibration

Want help or have questions?