Key Features & Specifications
Validate 5G RAN functionality and performance over the O-RAN fronthaul interface both in field and lab testing
- Full protocol stack assessment from layer 1 to layer 7 for 5G NR (NSA/SA modes) over eCPRI interface
- Functional testing – layer by layer – up to thousands emulated UEs
- Performance and load testing
- Protocol conformance testing
- Compliance testing against interoperability specifications
- Core emulation option for wrap-around testing
- Fully scalable solution with a reduced footprint
- Service quality validation with realistic subscriber and traffic modeling at high scale
Description
RuSIM enables infrastructure vendors, chipset providers and mobile operators to validate end-to-end Radio Access Network performance by emulating real network traffic over the O-RAN fronthaul interface. Fully scalable and with a reduced footprint, our systems have been designed to accelerate multi-standard end-to-end network verification by generating IP traffic load, simulating applications running on thousands of concurrent devices operating real voice and data sessions. Full protocol stack assessment is possible from layer 1 to 7 for 5G NR (NSA/SA) over eCPRI. Functional and performance testing, protocol conformance testing and compliance testing against interoperability specifications can be performed.