Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

16753A Timing and State Module

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

Features

  • 600 MHz state speed
  • 1.2 GHz timing speed
  • 1 M memory depth
  • 68-channels per module

Description

The Keysight 16753A state and timing analysis module delivers the performance and capabilities you need to debug and validate digital systems using today's new high-speed system interconnects and buses. The innovative "eye scan" mode in the 16753A enables you to examine eye diagrams on multiple circuit nodes simultaneously, for a rapid, comprehensive view of signal integrity. Another feature, "eye finder," automatically adjusts the position of the data valid window on every channel independently, ensuring the most reliable data capture on high-speed interconnects and buses.

Accurate & Reliable Measurements Begin at the Probe Tip!

 

Probes are ordered separately. Choose a probe that fits your application: Keysight's Recommended Probes