U3818A IoT Precision Power Measurement and MEMS Sensors with Training Kit, Teaching Slide and Lab Sheets
Sold By: |
|
---|
Starting From US$ 7,258
Typical Configuration
Typical Configuration
U3818A IoT Precision Power Measurement and MEMS Sensors training kit, Lab and Slide
- R-51B-001-C Return to Keysight Warranty - 1 year
- U3810A-001 With BeagleBone device, for regulatory certified countries
Prices for: United States
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.
Key Features & Specifications
- Ready-to-teach package for a full-semester covering 50 hours of lab sessions
- The courseware comes with teaching slides and a training kit (with BeagleBone board, lab sheets and problem-based assignments for hands-on learning) and is designed to work with hardware instruments and Keysight software, forming a complete teaching solution
- Courseware integrates hands-on industry relevant experiences and real-world applications in IoT design and testing
- Participant in University Student Certification Program
Description
Keysight’s ready-to-teach Advanced IoT courseware is designed to assist educators in quickly setting up new engineering courses on the Internet of Things, with the intention of producing students who will fully understand the challenges and requirements of the IoT system design cycle, from design and validation to deployment in the market. In addition to teaching practical design and test techniques from the fundamentals of system design to wireless communication and power measurement, this courseware will also cover critical design considerations that have emerged with the evolution of the Internet of Things, such as cybersecurity, compliance and continuity.
The Precision Power Measurement and MEMS sensors lab setup is a ready-to-teach package started from portion of IoT System Design and Validation Fundamentals. Then move into topic of how to characterize the power consumption of IoT devices onboard controllers, sensors and wireless modules, eventually covers sophisticated battery optimization learning involve RF event detector and analysis software.
Looking for the courseware without teaching slides? Check out the U3817A IoT Precision Power Measurement and MEMS Sensors with Training Kit and Lab Sheet.
Recommended Instruments/software:
- 34465A Digital Multimeter – Digital multimeter with 2M memory, digitizing and auto calibration
- DSOX1204G Oscilloscope - 70/100/200 MHz, 4 Analog Channels, with a built-in Waveform Generator
- N6705C DC Power Analyzer - Modular System Based on DC Power Supply or Electronic Load Outputs
- N6781A 2-Quadrant source - Source/Measure Units (SMUs) Modules
- X8712AD Event detector and analysis software X8712AS – IoT device battery life optimization solution
Recommended year of study:
- Third to final year undergraduates
Related Industries & Technologies
-
Education
Education
Keysight Education is dedicated to meaningful collaboration with research and educators to prepare future engineer.