S96552B Multiport Calibration Assistant
This application facilitates the calibration of massive multiport VNA by using electronic calibrator units (ECAL).
Starting from
HIGHLIGHTS
- Facilitates the calibration of massive multiport VNA by using electronic calibration units (ECAL).
- Perform multiport calibration with a simple procedure
- Merge multiple calibrations to create one N-port calibration set
- Propagate the power calibration
- Perform operations on a local or remote VNA
The S96552B provides a tool to flexibly create and manage calibration sets for multiport measurements. For example, two calibration sets with independent test ports can be combined as one calibration set with a greater number of test ports. The software also offers a way to re-calibrate using a certain set of test ports to refresh the calibration set.
At least one ECal module is required for the operation of S96552B.
Free Trials
• Get 30-day free trial license
• Enables software application on your ENA vector network analyzer
Interested in a S96552B?
Extend the capabilities for your Multiport Calibration Assistant
Featured Resources for S96552B Multiport Calibration Assistant
Want help or have questions?