Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Facilitates the calibration of massive multiport VNA by using electronic calibration units (ECAL).
  • Perform multiport calibration with a simple procedure
  • Merge multiple calibrations to create one N-port calibration set
  • Propagate the power calibration
  • Perform operations on a local or remote VNA

Description

The S96552B provides a tool to flexibly create and manage calibration sets for multiport measurements. For example, two calibration sets with independent test ports can be combined as one calibration set with a greater number of test ports. The software also offers a way to re-calibrate using a certain set of test ports to refresh the calibration set.

At least one ECal module is required for the operation of S96552B.