HIGHLIGHTS

  • Delivers an intuitive user interface.
  • Provides power meter match corrected calibration.
  • Controls external signal generators and power meters easily.
  • Compatible with microwave ECal modules.
With a simple setup and calibration, the Keysight S95082B scalar mixer / converter software delivers the highest accuracy for scalar conversion loss / gain measurements by combining on-port and power meter calibrations to remove mismatch errors.
 
The S95082B scalar mixer / converter measurements software provides an intuitive and easy-to-use user interface for setting up mixer and converter measurements with single or dual conversion stages. It controls the analyzer’s built-in source(s) and external signal generators for use as LO signals.
 
The S95082B scalar mixer / converter measurements software is compatible with Keysight's M983xA and M980xA PXI vector network analyzers.

Free Trials

  • Get 30-day free trial license.
  • Enables software application on your PXI VNA.

Interested in a S95082B?

Extend the capabilities for your Scalar Mixer/Converter Measurements

Want help or have questions?