Here’s the page we think you wanted. See search results instead:


Contact an Expert

E4438C-1CP Rackmount Flange and Front Handle Kit

Product Status: Discontinued | Currently Supported
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • EIA standard 19-inch (482.6 mm) rack or cabinet
  • 3 rack EIA units in the cabinet (5.25 inch / 133 mm)


Install the ESG into a EIA Standard 19-Inch Rack or Cabinet

Option 1CP supplies a rackmount flange and front handle kit. This kit contains a pair of flanges, two handles, and the necessary hardware to mount the signal generator into an EIA standard 19-inch (482.6 mm) rack or cabinet. The flanges are attached to the signal generator using the pre-existing holes in the instrument case, and secure the signal generator to the front mounting column of the rack. When installed, the signal generator occupies 3 rack EIA units in the cabinet (5.25 inch / 133 mm).

If you are not working in a rackmount environment, but would still like front handles on your ESG, refer to Option 1CN.

This option can be added as a product upgrade.