Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 15,000

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Provides access to all Type-C signals during an active link
  • Signals include Vbus, USB 2.0, USB-PD, SBU1/2, and TX/RX up to maximum USB4 rate of 20 Gbps
  • Works in conjunction with Keysight Protocol Trigger Decode solutions for USB-PD, USB 2.0, USB 3.2, and USB4

Description

Use the N7019A to access all your Type-C signals in a live link. The acquired signals can be used for debug or decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decode Software.