U4972A DDR4 DRAM Bundle (M9505A Chassis U4164A Logic Analyzer)
Sold By: |
|
---|
Prices for: Brunei Darussalam
* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).
Key Features & Specifications
DDR4 DRAM Bundle HW items:
- Qty(3) U4164A logic analyzer module with following options: Qty (3) U4164A-02G increase maximum speeds to 4GT/s, Qty (3) U4164A-008 increase maximum memory depth to 8Mb
- Qty(1) M9505A AXIe 2-slot chassis with ESM USB option
- Qty(1) M9537A AXIe High Performance Embedded Controller, with keyboard, mouse and windows 10 options
DDR4 DRAM Bundle SW Items:
- Qty(1) B4661A Memory analysis SW
- Qty(1) each licensed options: B4661A-1FP, B4661A-2FP, B4661A-3FP, B4661A-4FP
DDR4 DRAM Bundle Probing:
- Qty (1) W4643A-004 quantity 4, DDR4 x4/x8 BGA interposer, 78-ball, 2-wing
- Qty(2) U4208A probe/cable, 61-pin ZIF, from left wing, no RC, 160-pin direct connect to LA
- Qty(2) U4209A probe/cable, 61-pin ZIF, from right wing, no RC, 160-pin direct connect to LA
- Qty(1) U4206A Probe, 34 Channel Soft Touch Pro 4x 160-pin Direct connect
Description
The U4972A DDR4 DRAM Memory Protocol Solution Bundle provides software applications, probing and hardware options for DDR4 DRAM debug, compliance validation and analysis. The U4972A bundle includes systemization of HW (modules installed into chassis) and SW loaded onto the M9537A controller.
The U4972A includes a 3-year Keysight Care extended warranty on U4164A, M9505A, and M9537A. All other hardware line items and accessories include a 1-year warranty. Included software application licenses are node locked perpetual licenses.
Users supply monitor and video cable.