Highlights

LPDDR5 Bundle HW items:

  • Qty(1) U4164A logic analyzer module with following options: Qty(1) U4164A-02G to increase maximum speeds to 4GT/s, Qty(1) U4164A-400 to increase maximum memory depth to 400Mb
  • Qty(1) M9502A AXIe 2-slot chassis with embedded system module (ESM) USB option
  • Qty(1) M9537A AXIe high performance embedded controller with keyboard, mouse, and Windows 10 options

LPDDR5 Bundle SW Items:

  • Qty(1) B4661A Memory Analysis Software
  • Qty(1) each licensed options: B4661A-1FP, B4661A-2FP, B4661A-3FP, B4661A-4FP, B4661A-6FP

LPDDR5 Bundle Probing:

  • Qty(1) U4206A Probe, 34 Channel Soft Touch Pro 4 x 160-pin Direct Connect
  • Qty(4) U4201A logic analyzer cable for use with the following individual probes: Qty(2) E5381B differential flying leads, Qty(1) E5382B single ended flying leads, Qty(4) E5406A Pro Series Soft Touch Connectorless Probe, Qty(4) E5403A kit of 5 retention modules for Soft Touch Pro probes.

The U4971A LPDDR5 Bundle provides software applications, probing, and hardware options for LPDDR, LPDDR2, LPDDR3, LPDDR4, and LPDDR5 debug, compliance validation, and analysis. The U4971A bundle includes systemization of hardware (modules installed into chassis) and software loaded onto the M9537A controller.

The U4971A includes a 3-year KeysightCare extended warranty on U4164A, M9502A, and M9537A. All other hardware line items and accessories include a 1-year warranty. Included software application licenses are node locked perpetual licenses.

Users supply monitor and video cable.

Notice to EU customers: This product is not available due to lack of compliance with EU RoHS directive 2011/65/EU and its amendments.

Key Specifications

Number of Channels
136 channels
Max Memory Depth
400 Mpts
Number of Channels
Max Memory Depth
136 channels
400 Mpts
View More
Max Memory Depth:
400 Mpts
Number of Channels:
136 channels
Technology:
LPDDR5
LPDDR4
LPDDR3
LPDDR2
LPDDR

Interested in a U4971A?

Want help or have questions?