Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U4970A DDR5 Bundle (M9502A Chassis U4164A Logic Analyzer)

Sold By:

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

DDR5 Bundle HW items:

  • Qty(1) U4164A logic analyzer module with following options: Qty(1) U4164A-02G increase maximum speeds to 4GT/s, Qty(1) U4164A-008 increase maximum memory depth to 8Mb
  • Qty(1) M9502A AXIe 2-slot chassis with ESM USB option
  • Qty(1) M9537A AXIe High Performance Embedded Controller, with keyboard, mouse and windows 10 options

DDR5 Bundle SW Items:

  • Qty(1) B4661A Memory analysis SW
  • Qty(1) each licensed options: B4661A-1FP, B4661A-2FP, B4661A-3FP, B4661A-4FP, B4661A-5FP

DDR5 Bundle Probing:
 

  • Qty(1) U4206A Probe, 34 Channel Soft Touch Pro 4x 160-pin Direct connect

Description

The U4970A DDR5 Memory Protocol Solution Bundle provides software applications, probing and hardware options for DDR, DDR2, DDR3, DDR4, and DDR5 debug, compliance validation and analysis. The U4970A bundle includes systemization of HW (modules installed into chassis) and SW loaded onto the M9537A controller.

The U4970A includes a 3-year Keysight Care extended warranty on U4164A, M9505A, and M9537A. All other hardware line items and accessories include a 1-year warranty. Included software application licenses are node locked perpetual licenses.

Users supply monitor and video cable.